High-Resolution Case Coder
CC-1000 series
High-Resolution Case Coder Head (2.8") CC-1020
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CC-1020 | |||
Printing | Printing method | Piezo ceramics–driven on-demand type | ||
Max. printing height | 2.8" 72.0 mm | |||
Max. printing width | 78.7" 2,000 mm | |||
Print resolution | 360 DPI (V) × 360 DPI (H)*1 | |||
Max. printing speed | 328 ft/min 100 m/min*2 | |||
Recommended throw distance | Up to 0.5" 12.5 mm | |||
Printing direction | Horizontal | |||
Environmental resistance | Enclosure rating | IP4X | ||
Ambient temperature | 32 to 104°F 0 to 40°C | |||
Ambient temperature for storage | 14 to 131°F -10 to +55°C (no freezing) | |||
Ambient humidity for storage | Max. 85% RH (no condensation) | |||
Relative humidity | ||||
Weight | 17.0 lb 7.7 kg | |||
*1 Line direction resolution varies depending on line speed. |