High-Resolution Case Coder

CC-1000 series

Catalogs View Catalog

High-Resolution Case Coder CC-1000 series

New Smart Made Simple
Revolutionizing the Future of Case Coding

  • Consistent print technology
  • Simplified maintenance
  • Automatic print inspection

CC-1000 series - High-Resolution Case Coder

KEYENCE has been an innovative leader in the inkjet printing industry since the early 1990s. By integrating KEYENCE’s proprietary sensors and machine vision technologies, CC-1000 Series solve conventional box printing challenges, simplify setup and maintenance, and ensure superior print quality and reliability.

Features

Consistent Print Technology

Best-in-class High-Resolution & Long Throw Distance Printhead

The long working distance prevents ink splashback and head collisions, while the increased DPI ensures flawless, stable printing, overcoming nozzle clogging problems common in traditional coding technologies.

Multi-Sensing Unit

The CC-1000 Series’ multi-sensing unit simplifies complex setup and ensures consistent printing regardless of the application. The multi-sensors automatically adjust printing to compensate for changes in conveyor speed, line buildup, product variations and target distance. The system will also alert the user in the event of excessive vibrations and product collisions with the printhead.

Before

Distorted codes due to changes in line speed

CC-1000 Series

Zero print distortion

Simplified Maintenance

The industry’s first CC Cleaning Module for Controlled, Damage-Free Nozzle Cleaning

No prior specialized product knowledge, skills, or additional tools required. The industry’s first CC cleaning module simplifies cleaning and prevents head replacement due to nozzle damage.

Automatic Print Inspection

The industry’s first Integrated Print Inspection Camera

The integrated print inspection camera seamlessly verifies content after every print, offering a peace of mind through a unique combination of stable printing and reliable inspection.