Marking / Coding

Cut, etch and engrave barcodes, date codes, serial numbers and logos on a variety of surfaces.

Lineup

MD-X series - 3-Axis Hybrid Laser Marker

MD-X laser markers are versatile, general-purpose systems for marking and processing a wide range of materials. These powerful hybrid marking systems boast an internal vision system, full-field autofocus and marking analytics tools.

Catalogs Price

MK-G series - Continuous Inkjet Printer

MK-G Series is the world's first self-troubleshooting continuous inkjet printer that completely eliminates the guesswork of inkjet maintenance and can be operated without any specialized product knowledge or skills. By incorporating KEYENCE sensor technologies to enhance self-diagnostic capabilities, the new MK-G Series can automatically perform maintenance and troubleshooting on its own – just like how a trained inkjet technician would. The unit features new functions that ensure automatic cleaning is performed every time before shutdown even when the power is disrupted, and allow users to check the status and perform operations on the printer remotely from a PC or Smartphone.

Catalogs Price

MD-U series - 3-Axis UV Laser Marker

MD-U UV laser markers are designed for high-contrast, damage-free marking applications. UV lasers excel at marking plastics, glass, and other heat-sensitive materials. The MD-U's marking head contains an embedded multi-function camera that can autofocus to a part, check-marking quality, and read 2D codes.

Catalogs Price

FP-1000 series - UV Laser Coder

UV Laser Coders are designed as a direct replacement for thermal transfer overprinters (TTO). This light-based marking eliminates the need for ink ribbons required to transfer ink to the surface of the film with conventional thermal printers. The result is permanent, highly visible and damage-free marking without the need for special films.

Catalogs Price

MD-F series - 3-Axis Fiber Laser Marker

MD-F fiber laser markers are high-powered machines designed for deep engraving and high-speed processing. 3-Axis scanning and on-the-fly focal adjustments give the MD-F series a leg-up over conventional laser engravers.

Catalogs Price

ML-Z series - 3-Axis CO2 Laser Marker

ML-Z CO2 laser markers are incredibly versatile. They can mark opaque objects like paper, wood, rubber, ceramics, and transparent objects like glass. CO2 lasers are also used for gate cutting, drilling, and decapsulation.

Catalogs Price

MD-T series - Telecentric Green Laser Marker

MD-T green laser markers use an integrated telecentric lens to keep the laser beam perpendicular across the entire marking surface. This ensures micron-level marking and processing throughout the target area.

Catalogs Price