Multi-input Data Logger
NR-X series
AC adapter for NR-X100W/NR-XJ1 NR-XU1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-XU1 | |||
Input | 100 to 240 VAC (50/60 Hz), 1.5 A | |||
Output | 24 VDC, 3.75 A (90.0 W) | |||
Average effective efficiency | 89.0% or more | |||
Low load efficiency (10%) | 79.0% or more | |||
Power consumption with no load | 0.15 W or less | |||
Environmental resistance | Ambient temperature | 0 to +40°C 32°F to 104°F | ||
Relative humidity | 10 to 85% RH (no condensation) | |||
Weight | Approx. 460 g 16.24 oz |