Multi-input Data Logger
NR-X series
Remote unit for NR-X NR-XR01
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-XR01 | |||
Expansion remote connection | Dedicated remote input port × 1 (Remote IN), Output port × 1 (Remote OUT) | |||
Number of connectable measurement units | Max. 8 units*2 | |||
Continuous acquisition speed | Max. 100 kHz for all acquisition channels*3 | |||
Synchronization between measurement units | ±1 μs or less*4 | |||
Power supply | Supplied from NR-U5 AC adapter or NR-X100W master data collection unit (operation with no AC adapter) | |||
Power supply | Power consumption | Approx. 2.9 W | ||
Environmental resistance | Ambient temperature | 0 to +40°C 32°F to 104°F | ||
Relative humidity | 10 to 85% RH (no condensation) | |||
Weight | Approx. 210 g 7.41 oz | |||
*1 Remote unit cables can be extended by connecting a remote extension cable. The total length of remote cables used in the system should be no more than 100 m 328.1'. The distance between the master data collection unit and remote units or between remote units should be no more than 60 m 196.9'. |