Multi-input Data Logger
NR-X series
Charger for NR-XB1 Series NR-XJ1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-XJ1 | |||
Applicable battery | NR-XB1 Series | |||
Charging part | Charging method | Constant current and constant voltage method | ||
Charging time | 1 battery: Approx. 3.0 hours, 2 batteries: Approx. 4.5 hours | |||
Display | Charging confirmation LED | Green LED (Flashing: charging, Constant: charging complete) | ||
Power supply | NR-XU1 AC adapter | |||
Environmental resistance | Ambient temperature | 5 to 40°C 41°F to 104°F | ||
Relative humidity | 10 to 85% RH (no condensation) | |||
Weight | Approx. 410 g 14.47 oz |