Multi-input Data Logger
NR-X series
Environment-resistant analog measurement unit NR-XHA08T
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-XHA08T | |||
Input method | Insulated single-end input, channels insulated from each other, input channels insulated from the case and other units (system) | |||
Number of input channels | 8*1 | |||
Input connector type | Dedicated 3-pin connector | |||
Measurement cycle | Maximum sampling cycle: 100 μs (10 kHz) to 60 s | |||
A/D converting system | Delta-sigma method | |||
A/D resolution | 24 bits | |||
A/D integration time (noise filter) | AUTO (Automatic configuration according to sampling cycle), 25 μs (40 kHz), 208 μs (4.8 kHz), 2.5 ms (400 Hz), 16.7 ms (60 Hz), 20 ms (50 Hz), 100 ms (10 Hz) | |||
Input frequency band | 2 kHz (−3 dB or more) | |||
Input type | Voltage input: ±60 V, ±20 V, ±10 V, ±5 V, ±2 V, ±1 V, ±500 mV, ±200 mV, ±100 mV | |||
Averaging | Switchable between ON/OFF, Averaging rate: 2 to 128 (moving average) | |||
Input impedance | Voltage input ±2 V range or higher | 1 MΩ ±2% | ||
Voltage input ±1 V range or higher | 10 MΩ ±2% | |||
Current input | Approx. 100 Ω | |||
Measurement range | ±60 V | Measurable range: −60.000 to +60.000 V | ||
±20 V | Measurable range: −22.000 to +22.000 V | |||
±10 V | Measurable range: −11.000 to +11.000 V | |||
±5 V | Measurable range: −5.5000 to +5.5000 V | |||
±2 V | Measurable range: −2.2000 to +2.2000 V | |||
±1 V | Measurable range: −1.1000 to +1.1000 V | |||
±500 mV | Measurable range: −550.00 to +550.00 mV | |||
±200 mV | Measurable range: −220.00 to +220.00 mV | |||
±100 mV | Measurable range: −110.000 to +110.000 mV | |||
±20 mA | Measurable range: −22.000 to +22.000 mA | |||
Maximum input rating | Voltage input: ±60 V, Current input: ±30 mA | |||
Maximum allowable input ground voltage | 120 VAC and 170 Vpeak, or 120 VDC (when using NR-XHA08T protective grounding) | |||
Withstand voltage | Between measurement input terminal and case/other units (system): 1000 VAC (50 Hz / 60 Hz) for 1 minute | |||
Buffer memory | 16M data*3 | |||
Warm up time | 30 minutes or more | |||
Residual noise level | 0.005% of F.S. (typ.) when A/D integration time is set to 20 ms (50 Hz) / 16.7 ms (60 Hz) | |||
Common mode noise reduction ratio | 105 dB or more (up to 60 Hz DC) (typ.)*2 | |||
Remote connection | Dedicated environment-resistant remote unit input port × 1 (Remote IN), Output port × 1 (Remote OUT) | |||
Synchronization accuracy between remote connection units | ±1 μs*5 | |||
Power supply | Supplied from NR-X100W master unit | |||
Power consumption | 5.8 W or less | |||
Surrounding air temperature | −40 to +85°C -40°F to +185°F*6 | |||
Operating ambient humidity | Max. 100% RH*7 | |||
Vibration resistance | 100 m/s2 328.1 ft/s2; 5 to 2000 Hz; 2 hours in each of the X, Y, and Z directions (IEC 60068-2-6)*8 | |||
Shock resistance | 1000 m/s2 3280.8 ft/s2; 3 times in each of the X, Y, and Z directions (18 times in total) (IEC 60068-2-27) | |||
Enclosure rating | IP65/IP67 (IEC 60529) | |||
Material | Main unit case: Aluminum die-casting (coated), Display: Reinforced glass, Connectors: Brass (chromate processing), Connector protection cap: PBT+PC | |||
Weight | Approx. 690 g 24.36 oz | |||
*1 Max. expansion: 64 ch (with 8 units connected, using NR-X100W) |