Multi-input Data Logger
NR-X series
Lithium Ion Battery NR-XB1A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-XB1A | |||
Type | Lithium-ion battery | |||
Applicable models | NR-XU15 Series | |||
Nominal voltage | 14.4 V | |||
Nominal capacity | 3.3 Ah | |||
Number of charges/ discharges | Approx. 300 times (at 80% full charge capacity) | |||
Environmental resistance | Ambient temperature | 0 to +40°C 32°F to 104°F | ||
Relative humidity | 10 to 70% RH (no condensation) | |||
Weight | Approx. 240 g 8.47 oz |