Multi-input Data Logger
NR-X series
Recommended Replaceable Products: Lithium Ion Battery - NR-XB1A
Contact Us: 1-888-539-3623 Inquiry form
Battery for NR-X NR-XB1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-XB1 | |||
Type | Lithium-ion battery | |||
Applicable models | NR-XU15 | |||
Nominal voltage | 14.4 V | |||
Nominal capacity | 2.5 Ah | |||
Number of charges/ discharges | Approx. 300 times (at 80% full charge capacity) | |||
Environmental resistance | Ambient temperature | 0 to +40°C 32°F to 104°F | ||
Relative humidity | 10 to 80% RH (no condensation) | |||
Weight | Approx. 240 g 8.47 oz |