Multi-input Data Logger
NR-X series
Master data collection unit NR-X100W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-X100W | |||
Main unit buffer memory capacity | 50M data*1 | |||
Expansion memory | SD card (SD/SDHC)*2 | |||
PC interface | USB | USB mini-B connector, USB 2.0 High-speed–compliant, Simultaneous USB connection from one PC to up to four units (switchable by ID switch) | ||
Ethernet | RJ45 connector, 100Base-TX (AUTO MDI/MDIX supported) *3 | |||
Wireless LAN | Connection via NR-XW1 wireless LAN unit, IEEE 802.11b/g/n *3 | |||
Network function | FTP client function, FTP server function, SNTP client function | |||
Display/operation | Operation via NR-XCP30 control panel, or via WAVE LOGGER X with PC connection | |||
Expansion remote unit connection | Dedicated remote connection connector × 2 (Remote OUT A port, B port) | |||
Number of connectable measurement units | Master data collection unit group | Max. 8 units*4 | ||
Total with remote units connected | Max. 72 units*5 | |||
Continuous acquisition speed | Master data collection unit group | Max. 100 kHz for all acquisition channels *6 | ||
Total with remote units connected | Max. 500 kHz for all acquisition channels *6*7 | |||
Inter-unit synchronization | Between measurement units in the master data collection unit group | ±1 μs or less *8 | ||
Between the master data collection unit and each remote unit / environment-resistant measurement unit | ||||
Time axis accuracy | ±50 ppm (23°C ±3°C 73.4°F ±5.4°F); Same time used for all remote groups, SNTP server time synchronization possible | |||
Synchronous trigger input (SYNC input) | Performance specifications | • Use as external trigger input (normal mode) or synchronous acquisition input (logging mode) | ||
Input specifications | • For non-voltage input: ON voltage 1.0 V or lower (short circuit current: 1 mA typ.), OFF current 0.1 mA or lower | |||
Control input | Common specifications | • Input type: Bidirectional voltage input | ||
Individual specifications | • External trigger input (TRG IN): Edge input | |||
Control output | Common specifications | • Output format: Photo MOS relay output | ||
Individual specifications | • Trigger output (TRG OUT): N.O. output, one-shot output | |||
Power supply | • NR-XU1 AC adapter, or 9 to 36 VDC (including ripple) / Max. 72 W (when connected to DC terminal block; at 9 V: 8.0 A or less; at 24 V: 3.0 A or less; at 36 V: 2.0 A or less) | |||
Power supply | Power consumption | 8.4 W or less (excluding connected units) | ||
Environmental resistance | Ambient temperature | 0 to +40°C 32°F to 104°F | ||
Relative humidity | 10 to 85% RH (no condensation) | |||
Weight | Approx. 490 g 17.30 oz (including approx. 10 g 0.35 oz for the OP-88512 (NR-X100W I/O terminal block)) | |||
*1 Data is not backed up when the power is turned off. The available data buffer memory per NR-X100W and NR-XR01 group is limited to 25M. |