Multi-input Data Logger
NR-X series
AC adapter NR-U5
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-U5 | |||
Average effective efficiency | 87.75% or more | |||
Low load efficiency (10%) | 77.7% or more | |||
Power consumption with no load | 0.075 W or less | |||
External calibration input signal | 100 to 240 VAC (50/60 Hz), 1.2 A | |||
Control output | 7.6 VDC, 4.0 A (30.4 W) | |||
Surrounding air temperature | 0 to +40°C 32°F to 104°F | |||
Operating ambient humidity | 10 to 85% RH (no condensation) | |||
Weight | Approx. 280 g 9.88 oz |