Multi-input Data Logger
NR-X series
High-accuracy temperature measurement unit (Thermocouple connectors) NR-TH08P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-TH08P *1 | |||
Input method | Floating unbalanced input, channels insulated from each other, inputs insulated from other units (PC) | |||
Number of channels | Input: 8 *2 | |||
Measurement cycle | Fastest sampling cycle of 100 ms (A/D integration time: 2 ms) to 1 h | |||
A/D converting system | Delta-sigma method | |||
A/D resolution | 24 bit | |||
A/D integration time | 2 ms, 16.7 ms, 20 ms | |||
Input type | Thermocouple: K, J, E, T, R, S, B, N, C | |||
Reference contact compensation | Switchable between internal and external (individual unit setting, 0°C 32°F for external) | |||
Reference contact compensation accuracy | ±0.5°C ±0.9°F (23°C ±3°C 73.4°F ±5.4°F, at input terminal temperature equilibrium) | |||
Maximum input voltage | ±60 V (rated) | |||
Input impedance | 10 MΩ or more | |||
Withstand voltage | Measurement input terminal - System bus | 1500 VAC (50/60 Hz) for 1 minute | ||
Mutually between measurement input terminals | 120 Vp-p AC/DC | |||
Input connector | Miniature thermocouple connector (Universal Cu/Cu type) × 8 ports | |||
Input signal source resistance | 2 kΩ or less | |||
Thermocouple burnout | Wire breakage detected by applying 1 μA of current | |||
Burnout detection frequency | Detected in the measurement cycle | |||
Measurable range | K: −100 to +1372°C -148°F to +2501.6°F, −200 to −100°C -328°F to -148°F *3 | |||
Measurement accuracy (A/D integration time: 16.7 ms, 20 ms) | K: ±0.05% of rdg ±0.6°C ±1.1°F, ±0.05% of rdg ±0.9°C ±1.6°F *3 | |||
Display resolution | K: 0.05°C 0.09°F *3 | |||
Buffer memory | 200k data | |||
Warm up time | 30 minutes or more*4 | |||
Power supply | Power consumption | 1.2 W or less | ||
Environmental resistance | Ambient temperature | 0 to +40°C 32°F to 104°F | ||
Relative humidity | 10 to 85% RH (no condensation) | |||
Weight | Approx. 250 g 8.83 oz (including approx. 120 g 4.24 oz for the OP-88519 (NR-TH08P thermocouple connector terminal block)) | |||
*1 The above specifications are the values when zero point adjustment is performed after the warm-up period in an environment with a temperature of 23°C ±3°C 73.4°F ±5.4°F. |