Multi-input Data Logger
NR-X series
High-accuracy temperature/voltage measurement unit NR-TH08
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-TH08 *1 | |||
Type | High-accuracy temperature/voltage measurement unit | |||
Input method | Floating unbalanced input, channels insulated from each other, CH inputs insulated from other units (PC), | |||
Number of channels | Input: 8 *2 | |||
Measurement cycle | Fastest sampling cycle: 100 ms (A/D integration time: 2 ms) to 1 h | |||
A/D converting system | Delta-sigma method | |||
A/D resolution | 24 bit | |||
A/D integration time | 2 ms, 16.7 ms, 20 ms | |||
Input type | Voltage: ±50 V, ±10 V, ±5 V, ±1 V, ±0.5 V, ±0.1 V; Thermocouple; K, J, E, T, R, S, B, N, C; | |||
Measurement range | ±50 V | Measurable range: −55.00 to +55.00 V | ||
±10 V | Measurable range: −11.000 to +11.000 V | |||
±5 V | Measurable range: −5.500 to +5.500 V | |||
±1 V | Measurable range: −1.1000 to +1.1000 V | |||
±500 mV | Measurable range: −550.0 to +550.0 mV | |||
±100 mV | Measurable range: −110.00 to +110.00 mV | |||
K | Measurable range: −100 to +1372°C -148°F to +2501.6°F, −200 to −100°C -328°F to -148°F | |||
J | Measurable range: −100 to +1200°C -148°F to +2192°F, −200 to −100°C -328°F to -148°F | |||
E | Measurable range: −100 to +1000°C -148°F to +1832°F, −200 to −100°C -328°F to -148°F | |||
T | Measurable range: −100 to +400°C -148°F to +752°F, −200 to −100°C -328°F to -148°F | |||
N | Measurable range: 0 to 1300°C 32°F to 2372°F | |||
C | Measurable range: 1500 to 2315°C 2732°F to 4199°F, 0 to 1500°C 32°F to 2732°F | |||
R | Measurable range: 300 to 1768°C 572°F to 3214.4°F, 0 to 300°C 32°F to 572°F | |||
S | Measurable range: 300 to 1768°C 572°F to 3214.4°F, 0 to 300°C 32°F to 572°F | |||
B | Measurable range: 400 to 600°C 752°F to 1112°F, 600 to 1820°C 1112°F to 3308°F | |||
Pt100 | Measurable range: −200 to +660°C -328°F to +1220°F | |||
JPt100 | Measurable range: −200 to +510°C -328°F to +950°F | |||
Reference contact compensation | Switchable between internal and external (individual unit setting, 0°C 32°F for external) | |||
Reference contact compensation accuracy | ±0.7°C ±1.3°F (23°C ±2°C 73.4°F ±3.6°F, at input terminal temperature equilibrium) | |||
Maximum input voltage | ±60 V (rated) | |||
Input impedance | Thermocouple, Voltage: 5 V range or lower | 10 MΩ or more | ||
Voltage: 50 V, 10 V range | Approx. 1 MΩ | |||
Withstand voltage | Measurement input terminal - System bus | 1500 VAC (50/60 Hz) for 1 minute | ||
Mutually between measurement input terminals | 120 Vp-p AC/DC | |||
Input signal source resistance | Voltage/thermocouple | 2 kΩ or less | ||
Resistance thermometer | 10 Ω or less per line (three lines must be equal) | |||
Thermocouple burnout | Wire breakage detected in the thermocouple range by applying 1 μA of current | |||
Burnout detection frequency | Detected in the measurement cycle | |||
Buffer memory | 200k data | |||
Warm up time | 30 minutes or more*5 | |||
Rating | Power consumption | 1.2 W or less | ||
Environmental resistance | Ambient temperature | 0 to +40°C 32°F to 104°F | ||
Relative humidity | 10 to 85% RH (no condensation) | |||
Weight | Approx. 230 g 8.12 oz (including approx. 100 g 3.53 oz for the OP-51582 (NR-TH08 terminal block)) | |||
*1 The above specifications are the values when zero point adjustment is performed after the warm-up period in an environment with a temperature of 23°C ±3°C 73.4°F ±5.4°F. | ||||