Multi-input Data Logger
NR-X series
High-speed analog measurement unit NR-HA08
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-HA08 *1 | |||
Type | High-speed analog measurement unit | |||
Input method | Single-ended input / Balanced differential input selection | |||
Number of channels | Single-end: 8 ch*2 (Differential: 4 ch) / Current: 4 ch*3 | |||
Measurement cycle | Maximum sampling cycle: 1 μs (1 MHz) to 60 s | |||
A/D converting system | Successive approximation | |||
A/D resolution | 14 bit | |||
Input frequency band | 250 kHz (−3 dB typ.) | |||
Input impedance | Voltage | 1 MΩ ±1% | ||
Current | 250 Ω ±1% | |||
Withstand voltage | Input to system bus | 300 VAC (50/60 Hz), 1 minute | ||
Input type | Voltage | ±10 V, ±5 V, ±2.5 V, ±1 V, ±0.5 V, ±0.25 V | ||
Current | ±20 mA | |||
Maximum input rating | Voltage range | ±30 V | ||
Current range | ±30 mA | |||
Measurable range | ±10 V: −11.000 to +11.000 V | |||
Measurement accuracy | Zero-point accuracy | ±0.03% of F.S. | ||
DC amplitude accuracy | ±0.1% of F.S. (10 V/5 V/2.5 V/20 mA range at 16 averages, 1 V/0.5 V/0.25 V range at 128 averages) | |||
Display resolution | ±10 V: 1 mV | |||
Buffer memory | 4M data*4 | |||
Warm up time | 15 minutes or more | |||
Rating | Power consumption | 3.3 W or less | ||
Environmental resistance | Ambient temperature | 0 to +40°C 32°F to 104°F | ||
Relative humidity | 10 to 85% RH (no condensation) | |||
Weight | Approx. 150 g 5.30 oz | |||
*1 The above specifications are the values when zero point adjustment is performed after the warm-up period in an environment with a temperature of 23°C ±3°C 73.4°F ±5.4°F. |