Multi-input Data Logger
NR-X series
Pulse measurement unit NR-FV04
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-FV04 *1 | |||
Type | Pulse measurement unit | |||
Input method | Insulated single-end input, channels insulated from each other, input channels insulated from other units (PC) | |||
Number of channels | 4 ch *2 | |||
Measurement cycle | Maximum sampling cycle: 1 μs (1 MHz) to 60 s | |||
A/D converting system | Successive approximation, simultaneous sampling of all channels | |||
A/D resolution | 14 bit | |||
Input frequency band | 250 kHz (−3 dB or more) | |||
Low pass filter | PASS, 1.5 kHz, 15 kHz, 50 kHz | |||
Pulse input | Input type | Pulse frequency, pulse count (Single-phase input) | ||
Maximum input voltage | ±700 V *3 | |||
Threshold voltage | +100 V, +50 V, +20 V, +10 V, +5 V, +2.5 V, +1 V, +500 mV, +250 mV, +100 mV, +50 mV, 0 V | |||
Minimum pulse duration | 2 μs or more for both ON and OFF | |||
Hysteresis | AUTO, 100 mV, 500 mV, 5 V | |||
Pulse divisions | 1 to 64 (Can be set to units of 1 division) | |||
Input coupling | DC rising edge, DC falling edge, AC rising edge, AC falling edge | |||
Digital filter | Pulse frequency: Averaging rate of 1 to 32768 (automatically selected), Pulse count: None | |||
Predictive functions | Predictive calculation, Stop prediction (OFF, ×1.5, ×3, ×5, ×8, ×16) | |||
Sensor power output | Dedicated connectors for OP-88003 (AUX POWER) × 2 when using OP-88003; +12 V, 50 mA or +5 V, 50 mA | |||
Voltage input | Input type | ±100 V, ±50 V, ±20 V, ±10 V, ±5 V, ±2 V | ||
Maximum input voltage | ±700 V *3 | |||
Digital filter | Averaging rate: 1 to 128 (automatically selected) | |||
Input coupling | DC, AC | |||
Common mode noise reduction ratio | 80 dB or more (at up to 60 Hz DC) | |||
Residual noise level | 0.02% of F.S., LPF: 1.5 kHz (200 μs/S, digital filter: ON); 0.05% of F.S., LPF: PASS | |||
Measurement range | Pulse frequency | Measurable range: 0.05 to 16000.00 Hz, Display resolution: 0.01 to 1.00 Hz (selected automatically according to frequency) | ||
Pulse count | Measurable range: 0 to 65,000 counts/sampling cycle, Display resolution: 1 count | |||
±100 V | Measurable range: −110.000 to +110.000 V, Display resolution: 5 mV | |||
±50 V | Measurable range: −55.000 to +55.000 V, Display resolution: 2 mV | |||
±20 V | Measurable range: −22.000 to +22.000 V, Display resolution: 1 mV | |||
±10 V | Measurable range: −11.0000 to +11.0000 V, Display resolution: 0.5 mV | |||
±5 V | Measurable range: −5.5000 to +5.5000 V, Display resolution: 0.2 mV | |||
±2 V | Measurable range: −2.2000 to +2.2000 V, Display resolution: 0.1 mV | |||
Measurement accuracy | Pulse frequency | ±0.07% of rdg, ±0.01 Hz (20 Hz to 15 kHz, 20 ms/S, with digital filter ON) | ||
Voltage input | ±0.1% of F.S. | |||
Withstand voltage | Input to system bus/earth | 2200 VAC (50/60 Hz) for 1 minute | ||
Connector format | Insulated BNC connector | |||
Input impedance | 1 MΩ ±1%, approx. 30 pF | |||
Buffer memory | 16M data*4 | |||
Warm up time | 30 minutes or more | |||
Maximum allowable voltage to ground | [When using OP-35409 1:1 voltage-resistant probe] Measurement terminal, GND terminal: 300 Vrms (CAT II); | |||
Rating | Power consumption | 4 W or less (including OP-88003 sensor power supply) | ||
Environmental resistance | Insulation resistance | 500 VDC, 10 MΩ or more | ||
Ambient temperature | 0 to +40°C 32°F to 104°F | |||
Relative humidity | 10 to 85% RH (no condensation) | |||
Weight | Approx. 270 g 9.53 oz | |||
*1 The above specifications are the values when zero point adjustment is performed after the warm-up period in an environment with a temperature of 23°C ±3°C 73.4°F ±5.4°F. |