Multi-input Data Logger
NR-500 series
Voltage-resistant probe (10:1) OP-88998
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88998 | |||
Maximum input voltage | 1000 V DC + AC peak | |||
Maximum allowable voltage to ground | 1000 V (CAT II) | |||
Input impedance | 10 MΩ ±1% | |||
Input capacity | 18 pF ±2 pF | |||
Compensation adjustment range | 15 pF to 45 pF | |||
Attenuation ratio | 10:1 ±2% | |||
Connector | Insulated BNC connector | |||
Cable length | 150 cm | |||
Weight | 90 g |