 
Multi-input Data Logger
NR-500 series
Strain measurement unit NR-ST04
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | NR-ST04 *1*2 | |||
| Type | Strain measurement unit | |||
| Input method | Balanced differential input, channels not insulated from each other, input channels insulated from other units (PC) | |||
| Number of channels | 4 ch *3 | |||
| Measurement cycle | Maximum sampling cycle: 20 μs (50 kHz) to 60 s | |||
| A/D converting system | Successive approximation, simultaneous sampling of all channels | |||
| A/D resolution | 16 bit | |||
| Input frequency band | 5 kHz DC max. (−3 dB) | |||
| Maximum input rating | ±1.0 V | |||
| Withstand voltage | Input to system bus/earth | 1500 VAC (50/60 Hz) for 1 minute | ||
| Input impedance | 1 MΩ or more | |||
| Input type | Voltage input | ±2 mV, ±5 mV, ±10 mV, ±20 mV, ±50 mV | ||
| Strain input | ±1000 μST, ±2000 μST, ±5000 μST, ±10000 μST, ±20000 μST | |||
| Measurable range | ±50 mV: −55.00 to +55.00 mV | |||
| Measurement accuracy | Gain accuracy | ±0.2% of F.S. (with low-pass filter of 8 Hz and 50 Hz sampling averaged 20 times) | ||
| Display resolution | ±50 mV: 10 μV | |||
| Buffer memory | 4M data*4 | |||
| Warm up time | 30 minutes or more | |||
| Applicable gauge resistance | Quarter bridge / half bridge system: 120 Ω (A 350 Ω strain gauge requires an external bridge box.); | |||
| Applied voltage | 2 VDC (±0.4%) | |||
| Balance adjustment | System | Electronic balancing (auto-balancing) | ||
| Balance adjustment accuracy | ±0.1% of F.S. (with low-pass filter of 8 Hz and 50 Hz sampling averaged 20 times) | |||
| Balance adjustment range | ±29000 μST (during strain input), ±29 mV (during voltage input) | |||
| Gauge ratio | 2.0 (fixed) | |||
| Low pass filter | Cutoff frequency | Auto, 5 kHz, 3.5 kHz (3 kHz), 2 kHz (1.5 kHz), 1 kHz (750 Hz), 500 Hz (370 Hz), 250 Hz (200 Hz), 120 Hz (100 Hz), | ||
| Attenuation characteristics | 5th order Bessel filter, −30 dB/oct | |||
| Zero-point stability | Temperature characteristics | ±2 μST/°C, ±2 μV/°C *5 | ||
| Chronological changes | ±1.5 μST/8 h, ±3 μV/8 h *5 | |||
| Gain stability | Temperature characteristics | ±0.05% of F.S./°C *5 | ||
| Chronological changes | ±0.3% of F.S./8 h *5 | |||
| Common mode noise reduction ratio | 80 dB or more (60 Hz DC max.) | |||
| Rating | Power consumption | 3.0 W or less | ||
| Environmental resistance | Ambient temperature | 0 to +40°C 32°F to 104°F | ||
| Relative humidity | 10 to 85% RH (no condensation) | |||
| Weight | Approx. 230 g 8.12 oz (including two OP-51584: NR-ST04 10-pole terminal blocks) | |||
| *1 The above specifications are the values when auto-balancing is performed after the warm-up period in an environment with a temperature of 23°C ±3°C 73.4°F ±5.4°F. | ||||
 
