Multi-input Data Logger
NR-500 series
CAN data collection unit NR-C512
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-C512*1 | |||
Protocol | Supported protocol | CAN Ver. 2.0B | ||
Supported physical layers | High speed: ISO 11898 | |||
Communication speed | High speed: 60 kbps to 1 Mbps | |||
Port | Number of ports | 1 port*2 | ||
Design | 9-pin D-sub male | |||
Maximum number of messages/maximum number of signals | 128 messages/port, | |||
Collection period | Maximum sampling cycle: 200 µs | |||
Power source for the CAN bus | High speed: 5 V internal supply | |||
Built-in termination resistor | High speed: 120 Ω × 2 (enabled/disabled with DIP switch) | |||
Manual transmission/reception | Transmission/reception by specifying message ID and data | |||
Withstand voltage | Measurement input terminal - System bus | 300 VAC (50/60 Hz) for 1 minute | ||
Rating | Power consumption | 1.6 W or less | ||
Environmental resistance | Ambient temperature | 0 to +40°C 32°F to 104°F | ||
Relative humidity | 10 to 85% RH (no condensation) | |||
Weight | Approx. 150 g 5.30 oz | |||
*1 High speed and Single wire modes cannot be used at the same time. |