Multi-input Data Logger
NR-500 series
Multi-input Data Logger NR-500 series
The NR-500 Series is a multi-input data logger that can be connected directly to a PC. At just 20.5 mm (0.81 inch) wide and weighing just 110 g (3.88 oz), this ultra-compact and lightweight device is easy to use. Both the smallest and lightest in its class, the NR-500 Series is highly portable and can be installed even with limited space. It can also be easily combined with other measurement units as needed for high-speed, high-accuracy measurement across the desired number of channels. Unlike conventional data loggers, the NR-500 Series was designed with PC compatibility and simplified settings and operations in mind. With simple and speedy three-step operation—connecting to a PC, configuring the collection unit, and analyzing the data—work efficiency before, during, and after data collection can be significantly improved.
Features
- “Convenient measurement in any environment” with the smallest and lightest data logger in its class
- Support for 7 types of data—analog current/voltage, temperature, strain, acceleration, pulse, and CAN—with a single device
RECOMMENDED
Latest Technology
Easy to Use, Even the First Time
- Wide variety of measurements from a single device
- Easily transportable
- Simplified wiring for simplified wiring work
- Intuitive operation with carefully designed software