Programmable Logic Controller

KV-X series

Catalogs View Catalog

PID Temperature Adjustment Unit (Multi-input 4-channel) KV-TF40

KV-TF40 - PID Temperature Adjustment Unit (Multi-input 4-channel)

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-TF40

Type

Temperature control unit

Memory elements

EEPROM rewritable one million times

Number of temperature input points

4 ch

Input

Thermocoupler/Platinum temperature measuring resistor*1

Temperature sensor types

Thermocoupler: K, J, T, E, R, B, N, S, W5Re/W26Re
Platinum temperature measuring resistor: JPt100, Pt100

Indicated accuracy

±0.3% of F.S. ±1 digit (at 25°C 77°F), ±0.7% of F.S. ±1 digit (at 0 to 50°C 32 to 122°F)

Cold junction correction precision

±1°C ±1.8°F

Sampling cycle

125 ms/ch (500 ms/4 ch)

Control period

1 to 100 seconds

Operation mode

PID control (with auto-tuning and 3 mode stabilizer function installed),
Heat/cool PID control (with auto-tuning and 3 mode stabilizer function installed), ON/OFF control

Tuning mode

PID auto-tuning mode

Control output

Transistor (sink)

Alarm output

Transistor (sink)*2

Alarm mode

Absolute value upper limit, absolute value lower limit, deviation upper limit, deviation lower limit, deviation upper limit unexcited,
deviation lower limit unexcited, deviation upper and lower limits, within upper and lower limit deviation, absolute value upper limit unexcited, absolute value lower limit unexcited*3

Output

Rated load

30 VDC, 100 mA or less

Leakage current at OFF

100 μA or less

Residual voltage at ON

1.5 V or less

Current sensor (CT) input

4 ch*4

Current measurement precision

Larger of ±5% of an input value and ±2 A of an input value

Insulation mode

Between inputs and outputs: Photocoupler and transformer insulation, Between input channels: Photocoupler and transformer insulation

Others

Heater wire breaking alarm, control loop wire breaking alarm, measured value
bias, output limit, slope setup, manual reset, output control when an error occurs

Internal current consumption

210 mA or less

Weight

Approx. 270 g

*1 Can be set for each channel.
*2 Because the alarm output is used as cooling control output when heat/cool control is used, the alarm output cannot be used as an alarm output function.
*3 Standby operation ON/OFF can be selected in each alarm mode.
*4 Use a KEYENCE sensor (OP-6694). (Sold separately.)

Data Sheet (PDF) Other Models