Programmable Logic Controller
KV-X series
Pulse type positioning unit KV-SH04PL
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-SH04PL | |||
Type | High-speed positioning unit | |||
No. of control axes | 4 axes | |||
Input | Positive (negative) direction limit switch, origin sensor, stop sensor, continuous instant starting, 1 point per axis for 4 points in total, 24 VDC input possible | |||
Output | Pulse output (differential line driver): equivalent to AM26C31 (max. 20 mA), Pulse output (open collector): rated load: 30 VDC, 0.1 A or less | |||
Output frequency | 1 Hz to 8 MHz | |||
Output format | Differential line driver output/open collector output (switched per axis via hardware switch) | |||
Control mode | Standard mode, High-speed mode | |||
Control period | Standard mode: 500 μs, High-speed mode: 62.5 μs | |||
Starting time | Standard mode: 500 μs or more, High-speed mode: 8 μs or more (continuous instant starting: 1 μs) | |||
Basic operation | Standard mode: Origin return/JOG, linear interpolation (2 to 4 axes), position control (ABS/INC), speed control (+/- direction) | |||
Function | Standard mode: Speed change, target change, stop sensor, speed override, stop at specified angle, continuous operation interrupt, forced next point, absolute position follow-up control, sync type follow-up control | |||
Position unit | Standard mode: mm, deg (angle), PLS (pulse count), decimal place 0 to 9, unit conversion function | |||
Positioning control | Position setting range | -2147483648 to 2147483647 | ||
Acceleration/deceleration curve | Standard mode: Linear, SIN | |||
Acceleration/deceleration rate | Acceleration/deceleration individual setting | |||
Acceleration/deceleration time | Standard mode: 0 to 65535 ms | |||
M-code | 0 to 65000, WITH/AFTER mode | |||
Number of points | 100 points/axis | |||
Origin return | Origin return method | Dog type (“With Z phase” or “Without Z phase” can be selected by pushing the button), Dog type inching (“With Z phase” or “Without Z phase”)*1, | ||
JOG/inching | Inching (number of pulses can be specified)*1, JOG | |||
Teaching | Current coordinate teaching | |||
24 V power input (I/O) | 24 VDC (-15%/+20%) | |||
5 V power output | 5 VDC (±10%), 200 mA or less | |||
Others | Multi-axis simultaneous starting based on unit interrupt/inter-unit synchronization | |||
Internal current consumption | 200 mA or less, external I/O: 260 mA or less | |||
Weight | Approx. 230 g | |||
*1 High-speed mode cannot be set. |