Programmable Logic Controller

KV-X series

Catalogs View Catalog

Expansion I/O unit,Input 32 points/output 32 points, transistor (sink) output,Connector type, KV-NC32EXT

KV-NC32EXT - Expansion I/O unit,Input 32 points/output 32 points, transistor (sink) output,Connector type,

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-NC32EXT

Expansion input unit

External connection method

Connector

Input Points

32

Input terminals

24 VDC mode

Maximum input voltage

26.4 VDC

Input rated voltage

24 VDC mode

3.6 mA

5 VDC mode

Minimum ON voltage

24 VDC mode

19 V

5 VDC mode

Maximum OFF current

24 VDC mode

1.5 mA

Maximum OFF voltage

Common method

32 points/1 common (2 terminals)*1

Input time constant (four-level switching)

Input time constant setting

OFF to ON: Typ.

25 μs : 10 μs
300 μs : 240 μs
1 ms : 1 ms
10ms : 10 ms

OFF to ON: Max.

25 μs : 50 μs
300 μs : 290 μs
1 ms : 1.2 ms
10ms : 11 ms

ON to OFF: Typ.

25 μs : 50 μs
300 μs : 280 μs
1 ms : 1 ms
10ms : 10 ms

ON to OFF: Max.

25 μs : 150 μs
300 μs : 390 μs
1 ms : 1.2 ms
10 ms : 11 ms

Input impedance

6.3 kΩ

Expansion output unit

Output Points

32

External connectionmethod

MOSFET (N-ch)
(with overcurrent protection function) *2

External connection method

Connector

Rated load

30 VDC 0.2 A *3

Leakage current (when output is OFF)

100 μA or less

Residual voltage (at ON)

0.6 VDC or less

Common method

32 points/1 common (2 terminals) *1

Response time

OFF to ON

100 μs or less (with a load of 1 mA or more)

ON to OFF

200 μs or less (with a load of 1 mA or more)

Internal current consumption

60 mA or less

Weight

Approx. 150 g

*1 The input COM and output COM terminals are independent.
*2 If even a single overcurrent is detected, the protection operation (output turned OFF) and automatic recovery are repeated for all outputs within the shared common, until the cause of the problem is removed.
*3 Rated load of each common is 1.6 A.

Data Sheet (PDF) Other Models