Programmable Logic Controller

KV-X series

Catalogs View Catalog

Programmable Logic Controller KV-X series

New New-Generation PLC
Differentiate Your Machine Performance

  • Quad Core CPU with ultra-high speed and large-capacity, overwhelming hardware specs
  • Built-in Machine Operation Recorder function for faster troubleshooting
  • Updates integrated software KV STUDIO, IEC 61131-3-compliant and more flexibility

KV-X series - Programmable Logic Controller

New-generation PLC: Adopting Quad Core CPU with ultra-high speed and large-capacity, 256 EtherNet/IP™ connections and OPC UA via CPU communication port. Operation recorder function saves "all variables/all devices/cameras/events" data before and after the trouble occurs. Throughout debugging to maintenance, KV-X Series differentiate your machine performance.

Features

Optimal Hardware Specs for Machine Control

  • LD instruction execution speed Min. 0.50 ns, more stable control with high speed processor.
  • Program capacity 128 MB, 1 CPU model covers wide range of applications.
  • Number of EtherNet/IPTM connections 256, support big network with CPU port.

Resolve Problems Quickly with the Machine Operation Recorder Function

The Machine Operation Recorder function records all equipment information before and after a shutdown.
This enables immediate identification of the cause of the problem, allowing for shortened recovery time and improved operational availability through fundamental countermeasures.

  • Recording : All equipment data from devices, cameras, and events are automatically recorded.
  • Playback : View linked playback of various data sources recorded from the moments before the problem occurred.
  • Analysis : Automatically analyze ladder programs and view tree diagrams of related devices.

Updates integrated software KV STUDIO

  • IEC 61131-3-compliant program development environment, more flexibility for your use.
  • Simple select and place programming tool for better efficiency.
  • No running costs with our site license policy, free install / free updates within a company.

Immediately Connect to Over 300 Types of Devices

  • Communication without a program, over 300 types of EDS files are preset.
  • The tag information will be registered automatically, so you can start using data right away.

Continuously Improving Operating Rate With Data Utilization

  • Data utilization unit KV-XD02 can visualize and analyze PLC data with simple settings.
  • Analyze problems that lower operating rate, and save the operation record when they recur to solve them.
  • Some tools for preventative maintenance are available as well.