Programmable Logic Controller
KV-8000 series
SD memory card 16GB KV-M16G
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-M16G | |||
Type | SD memory card | |||
Memory elements | Flash ROM | |||
Type | SDHC | |||
Memory capacity | 16GB | |||
Number of rewrites | 60,000 operations (each block) | |||
Storage temperature | -40 to +85°C | |||
Operating temperature | -25 to +85°C |