LCD Display Electronic Preset Counter

RC series

Catalogs View Catalog

Specs LCD Display Electronic Preset Counter RC series

Model

RC2-21

RC2-22

Image

Type

1-level preset counter/timer, DC type

Two-stage preset counter/timer, DC type

Operation method

Addition, subtraction, addition and subtraction

Operation mode

Overcount, auto reset, rotary, range distinction

Return method

Manual reset, external reset, automatic reset

Display power

7-segment LED (character height: 14 mm)

Number of digits

5-digit display (zero suppression method), -9,999 to 99,999*1

Prescale function

A

1 to 99 is counted per pulse input

B

1 is counted per 1 to 99,999 pulse inputs

Power off memory time

Approx 10 years (at 20°C 68°F)

Input

System

Separate, instruction, phase difference

Mounting method

Panel mount (embedding)

External calibration input signal

Signal

No-voltage input (with contacts, without contacts [count input, inhibit input, reset input])

Highest counting speed

With contacts: 50 Hz, without contacts: 500 Hz, 5 kHz, 50 kHz (switchable; 1:1 ON:OFF ratio)

Input signal

Output

Control output

Relay output: 1c, 250 VAC, 2 A (125 VA or less); maximum NPN open-collector output: 100 mA (40 V or less); residual voltage: 1 V or less; hold/one-shot (switchable)

Relay output: 1c, 250 VAC, 2 A × 2 (125 VA or less); maximum NPN open-collector output: 100 mA (40 V or less); residual voltage: 1 V or less; hold/one-shot (switchable)

Control output

One-shot output time

Can be set to an arbitrary value between 0.01 and 9.99 seconds (in units of 0.01 seconds)

Relay

Relay output: 13 ms (when set to 50 Hz), 4 ms (when set to 500 Hz), 4 ms (when set to 5 kHz), 4 ms (when set to 50 kHz)

Open-collector output: 10 ms (when set to 50 Hz), 1 ms (when set to 500 Hz), 100 µs (when set to 5 kHz), 15 µs (when set to 50 kHz)

DC output

12 VDC ± 10%, 100 mA maximum

Rating

Power voltage

100 to 240 VAC ±10 %, 50/60 Hz

Power consumption

12VA or less

Environmental resistance

Insulation resistance

100 MΩ or more (tested with a 500 VDC megger) between all the AC external terminals and the case

Noise resistance

Square wave noise generated by a noise simulator, between the power supply terminals, 1 kV for 1 µs

Environmental resistance

Ambient temperature

0 to +50 °C 32 to 122 °F

Relative humidity

35 to 85 % RH (No condensation)

Withstand voltage

500 VAC for 1 minute (between all the external terminals and the case)

Vibration resistance

10 to 55 Hz, Double amplitude 0.75 mm 0.03", 2 hours in each of the X, Y, and Z directions

Shock resistance

100 m/s2, 3 times in each of the X, Y, and Z directions

Weight

Approx. 320 g

*1 Display uses the zero suppression method.

Back to top