LCD Display Electronic Preset Counter
RC series
48-mm□ 6-digit 7-segment LED, One-stage Preset, AC Power Supply RC-13
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | RC-13 | |||
Type | 1-level preset counter/timer, DC type | |||
Operation method | Addition, subtraction | |||
Operation mode | Overcount, auto reset | |||
Return method | Manual reset, external reset, automatic reset (in auto reset mode) | |||
Display power | 7-segment LED (character height: 10 mm) | |||
Number of digits | 6-digit display, -99,999 to 999,999*1 | |||
Power off memory time | Approx 10 years (at 20°C 68°F) | |||
Mounting method | Panel mount (embedding), surface mount, DIN rail mount*2 | |||
Highest counting speed | With contacts: 30 Hz, without contacts: 5 kHz (1:1 ON:OFF ratio) | |||
Input signal | No-voltage input (with contacts, without contacts [count input, inhibit input, reset input]) | |||
Output | Control output | Relay output: 1c, 250 VAC, 3 A or less (resistive load) | ||
Control output | One-shot output time | 0.01 s to 0.5 s (variable) | ||
Relay | 24 ms or less (when set to 30 Hz), 12 ms or less (when set to 5 kHz) | |||
DC output | 12 VDC ± 10%, 50 mA maximum | |||
Rating | Power voltage | 100 to 240 VAC ±10 %, 50/60 Hz | ||
Power consumption | 9.5VA or less | |||
Current consumption | - | |||
Environmental resistance | Insulation resistance | 100 MΩ or more (tested with a 500 VDC megger) between all the external terminals and the case | ||
Noise resistance | Square wave noise generated by a noise simulator, between the power supply terminals, 2 kV for 1 µs | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Withstand voltage | 1,000 VAC for 1 minute (between all the external terminals and the case) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2, 3 times in each of the X, Y, and Z directions | |||
Weight | Approx. 170 g (main unit only) | |||
*1 Display uses the zero suppression method. |