Specs Ethernet Switch NE series

Model

NE-Q05

NE-Q05P

Image

General specifications

Current consumption.

180 mA

2.2 A

Power voltage

24 VDC ± 10%

Operating ambient temperature

0 to +50°C 32 to 122°F *1 (no freezing)

Operating ambient humidity

10 to 95%RH (no condensation)

Storage ambient temperature

-20 to +70°C -4 to 158°F

Operating environment

Minimal amount of dust and corrosive gas present

Operating altitude

2000m or less

Noise immunity

1,500 Vp-p, pulse width: 1 µs, 50 ns (by way of a noise simulator)

Withstand voltage

1,500 VAC for 1 minute between the power supply terminal and the communication terminal and between all the external terminals and the case

Insulation resistance

50 MΩ or more (tested with a 500 VDC megger, between the power supply terminal and the communication terminal and between all the external terminals and the case)

Shock resistance

Acceleration: 150 m/s2, operating time: 11 ms, 2 times in each of the X, Y, and Z directions

Overvoltage category

I

Pollution degree

2

Vibration resistance

Intermittent vibration

Frequency: 10 to 57 Hz

Amplitude: 0.075 mm*2

Frequency: 57 to 150 Hz

Acceleration: 9.8 m/s2*2

Continuous vibration

Frequency: 10 to 57 Hz

Amplitude: 0.035 mm*2

Frequency: 57 to 150 Hz

Acceleration: 4.9 m/s2*2

Weight

Approx 180g

Approx 260g

Function/performance specifications

Data transfer speed

10 Mbps, 100 Mbps, automatic support for full duplex and half duplex modes

MDI/MDI-X automatic switching function

Provided

Auto-negotiation function

Communicationspecifications

MAC address retention

300 s

Function/performance specifications

Upper limit for the number of MAC addresses that can be registered

2048

QoS function

Priority control of EtherNet/IP™ cyclic data

PoE function

None

2 ports, conforms to IEEE802.3af, supply power: 15.4 W/port (44 to 57 VDC)

Communicationspecifications

Switching type

Store and forward method

Metal cable

Flow control

Half duplex: back pressure, full duplex: conforms to IEEE802.3x; pose packets are used to perform flow control

*1 This is regulated according to the temperature below the control panel unit.
*2 Conforms to JIS B 3502
IEC61131-2, 10 times respectively in the X, Y, and Z directions, 80 minutes

Back to top