Compact Switching Power Supply
MS2 series
Specs Compact Switching Power Supply MS2 series
Model |
MS2-H50 |
MS2-H75 |
MS2-H100 |
MS2-H150 |
MS2-H300 |
|||
Image |
|
|
|
|
|
|||
Input conditions |
Input voltage |
85 to 264 VAC, 110 to 370 VDC*1 |
||||||
Frequency |
47 to 63 Hz, DC*1 |
|||||||
Inputconditions |
Input current (100/200 VAC) |
1.3/0.7A or less |
1.9/0.9A or less |
2.1/1.3A or less |
2.2/1.1A or less |
3.9/1.8A or less |
||
Efficiency (100/200 VAC) |
82, 85% typ. (at 100% load) |
|||||||
Leakage current (100/200 VAC) |
0.4, 0.75 mA or less (at 100% load) |
|||||||
Rush current (100/200 VAC) |
25, 50 A or less (at 100% load with a +25°C 77°F cold start) |
18/36A or less |
||||||
Output characteristics |
Rated voltage |
24V |
||||||
Variable voltage range |
±5% (with V.ADJ) |
|||||||
Rated current |
2.1A (Class2) |
3.2A |
4.5A |
6.5A |
12.5A |
|||
Ripple/noise voltage |
180mV (p-p) or less |
|||||||
Input fluctuation |
0.4% or less |
|||||||
Load fluctuation |
1.5% or less |
|||||||
Temperature fluctuation |
0.02%/°C or less |
|||||||
Startup time |
500 ms or less (when the ambient usage temperature is between 0 and +55°C 32 and 131°F with rated I/O conditions) |
|||||||
Output holding time |
20 ms or more (when the ambient usage temperature is +25°C 77°F and with rated I/O conditions) |
|||||||
Protection |
Overcurrent protection |
Constant current drop method, automatic recovery, 2.7 A or more |
Constant current drop method, automatic recovery, 4.0 A or more |
Constant current drop method, automatic recovery, 5.3 A or more |
Constant current drop method, automatic recovery, 7.9 A or more |
Constant current drop method, automatic recovery, 15.6 A or more |
||
Overvoltage protection |
Activates at 26.4 V or more, voltage interruption method, recovers when input is applied again*2 |
|||||||
Display |
Display power |
3-digit 7-segment LED (character height: 10 mm 0.39") |
||||||
Power off memory time |
Approx. 10 years (at +20°C 68°F) |
|||||||
Display resolution |
0.1A/0.4V /1% |
|||||||
Applicable standards |
Safety standards |
UL: UL508, UL60950-1; C-UL: CSA C22.2 number 14-M95, CSA C22.2 number 60950-1-03; EN: EN60950-1, EN50178; IEC: IEC60950-1 |
||||||
EMC standard |
FCC Part 15 B Class A, EN55011 Class A, EN61000-6-2 |
|||||||
Limits for harmonic current emissions |
EN61000-3-2*3 |
|||||||
Other |
Parallel operation |
Possible (requires OP-42207)*4 |
||||||
Series operation |
Possible (requires external diode)*4 |
|||||||
Cooling method |
Natural air cooling |
|||||||
Environmental resistance |
Insulation resistance |
100 MΩ or more at 500 VDC |
||||||
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) (see the derating characteristics) |
|||||||
Relative humidity |
25 to 85 % RH (No condensation) |
|||||||
Storage temperature |
-20 to +70 °C -4 to 158 °F (No freezing) |
|||||||
Withstand voltage |
3.0 kVAC, 50/60 Hz, 1 min (across input and output terminals) |
|||||||
Vibration resistance |
10 to 57 Hz, Double amplitude 0.3 mm 0.01", 57 to 500 Hz, 19.6 m/s2 (2 G), cycle: 5.5 minutes, 2 hours in each of the X, Y, and Z directions |
|||||||
Shock resistance |
Peak acceleration: 300 m/s2, 2 times in each of the X, Y, and Z directions |
|||||||
Weight |
Approx. 270 g |
Approx. 470 g |
Approx. 490 g |
Approx. 700 g |
Approx. 1,540 g |
|||
*1 The rated input voltage and rated frequency when applying for safety standards are 100 to 240 VAC, 50/60 Hz. |