Control Unit
CU series
Main Unit, Multi-function Type CU-21TA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CU-21TA | |||
Type | Multi-functional | |||
External calibration input signal | Connection sensor | NPN open-collector output type or type with output with contacts (signal input and synchronization input) | ||
Input | No. of inputs | 2 | ||
Minimum input time | 0.5 ms *1 | |||
Input system | Transistor (via NPN output device), contact (via limit switch/microswitch, etc.) | |||
Control output | Relay output: 1c, 250 VAC, 2 A (resistive load) | |||
Timer | ON-delay, OFF-delay, One-shot, timer OFF (selectable), 0 .05 to 1 s/0.5 to 10 s (selectable) | |||
Functions | Input signal inversion, edge sync. / level sync. selectable, AND logic | |||
Operation mode | Timer, standard, synchronous | |||
Control output | Relay contact | 250 VAC 2A SPDT (1c) (resistive load) | ||
Transistor | NPN: 100 mA (40 VDC) max. *2*3 | |||
DC output | 12 VDC ±10%, 200 mA max. | |||
Rating | Power voltage | 100 to 240 VAC ±10 %, 50/60 Hz | ||
Power consumption | 7 VA max. | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Accessories | Plastic screwdriver | |||
Weight | Approx. 120 g | |||
*1 Required off time: 1.5 ms minimum. |