Control Unit
CU series
Recommended Replaceable Products: Main Unit, Multi-function Type - CU-21TA
Contact Us: 1-888-539-3623 Inquiry form
Main Unit, Standard Type CU-21A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CU-21A | |||
Type | Standard | |||
External calibration input signal | Connection sensor | NPN open-collector output type or type with output with contacts (signal input and synchronization input) | ||
Input | No. of inputs | 2 | ||
Minimum input time | 5 ms *1 | |||
Input system | Transistor (via NPN output device), contact (via limit switch/microswitch, etc.) | |||
Control output | Relay output: 1c, 250 VAC, 2 A (resistive load) | |||
Timer | ― | |||
Functions | AND logic | |||
Operation mode | Standard, synchronous | |||
Control output | Relay contact | 250 VAC 2A SPDT (1c) (resistive load) | ||
Transistor | ―*2 | |||
DC output | 12 VDC ±10%, 200 mA max. | |||
Rating | Power voltage | 100 to 240 VAC ±10 %, 50/60 Hz | ||
Power consumption | 7 VA max. | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 105 g | |||
*1 Required off time: 15 ms minimum. |