Touch Panel Display
VT5 series
Specs Touch Panel Display VT5 series
Model |
VT5-X15 |
VT5-X12 |
VT5-X10 |
|||
Image |
|
|
|
|||
General specifications |
Current consumption. |
1500 mA or less |
1400 mA or less |
1300 mA or less |
||
Power voltage |
24 VDC ±20% |
|||||
Vibration resistance |
Intermittent vibration |
Frequency: 5 to 9 Hz |
Half amplitude: 3.5 mm 0.14"*1 |
|||
Frequency: 9 to 150 Hz |
Acceleration: 9.8 m/s2 32.2'/s2*1 |
|||||
Continuous vibration |
Frequency: 5 to 9 Hz |
Half amplitude: 1.75 mm 0.07"*1 |
||||
Frequency: 9 to 150 Hz |
Acceleration: 4.9 m/s2 16.1'/s2*1 |
|||||
Structure |
Construction with IP65F or equivalent dust and water drop protection only for the front operating part of the panel embedded type *2 |
|||||
Overvoltage category |
I |
|||||
Pollution degree |
2 |
|||||
Noise resistance |
1500 Vp-p or more, Pulse duration: 1 μs, 50 ns (based on noise simulator) |
|||||
Withstand voltage |
1500 VAC for one minute (between power terminal and housing) |
|||||
Insulation resistance |
50 MΩ or more (between power terminal and housing, with 500 VDC megohmmeter) |
|||||
Operating environment |
No dust, corrosive gases, or other harmful substances present |
|||||
Ambient operating temperature |
0 to 50°C 32 to 122°F*3 |
|||||
Ambient operating humidity |
20 to 85% (no condensation)*4 |
|||||
Storage ambient temperature |
−20 to +60°C -4 to +140°F (no freezing) |
|||||
Ambient storage humidity |
20 to 85% (no condensation)*4 |
|||||
Weight |
Approx. 3400 g |
Approx. 2200 g |
Approx. 1800 g |
|||
Performance specifications |
Displaypanel |
Display elements |
TFT LCD |
|||
Display color |
16 million colors |
|||||
Number of dots |
W1024 × H768 dots |
|||||
Active display area |
W304.1 × H228.1mm 11.97" × 8.98" |
W245.8 × H184.3mm 9.68" × 7.26" |
W211.2 × H158.4mm 8.31" × 6.24" |
|||
Data backup |
Screen data |
Flash ROM |
||||
Recording data |
SRAM, Backup: Primary lithium battery (Service life: 5 years or more at 25°C 77°F) |
|||||
RGB input |
Display colors |
16 million colors |
||||
Signal type |
Analog RGB |
|||||
Vertical synchronization frequency |
XGA (1024 × 768): 60 Hz |
|||||
DVI-D output |
Signal type |
DVI-D |
||||
Vertical synchronization frequency |
60 Hz |
|||||
Output resolution |
Full HD*5: W1920 × H1080 dots |
|||||
Backlightlamp |
System |
White LED (Non-replaceable) |
||||
Service life (normal temperature andhumidity) |
Approx. 50,000 hours |
|||||
Touchswitch |
System |
Analog resistive |
||||
Operating force |
0.98 N or less |
|||||
Life-span |
1 million operations or more |
|||||
Screen data internal memory |
Memory capacity |
256 MB |
||||
Calendar timer |
Accuracy: ±40 seconds per month at 25°C 77°F, Backup: Primary lithium battery (Service life: 5 years or more at 25°C 77°F) |
|||||
*1 Compliant with JIS B3502,IEC 61131-2 |
Model |
VT5-W10 |
VT5-W07 |
VT5-W07M |
|||
Image |
|
|
|
|||
General specifications |
Current consumption. |
900 mA or less |
||||
Power voltage |
24 VDC ±20% |
|||||
Vibration resistance |
Intermittent vibration |
Frequency: 5 to 9 Hz |
Half amplitude: 3.5 mm 0.14"*1 |
|||
Frequency: 9 to 150 Hz |
Acceleration: 9.8 m/s2 32.2'/s2*1 |
|||||
Continuous vibration |
Frequency: 5 to 9 Hz |
Half amplitude: 1.75 mm 0.07"*1 |
||||
Frequency: 9 to 150 Hz |
Acceleration: 4.9 m/s2 16.1'/s2*1 |
|||||
Structure |
Construction with IP65F or equivalent dust and water drop protection only for the front operating part of the panel embedded type*2 |
|||||
Overvoltage category |
I |
|||||
Pollution degree |
2 |
|||||
Noise resistance |
1500 Vp-p or more, Pulse duration: 1 μs, 50 ns (based on noise simulator) |
|||||
Withstand voltage |
1500 VAC for one minute (between power terminal and housing) |
|||||
Insulation resistance |
50 MΩ or more (between power terminal and housing, with 500 VDC megohmmeter) |
|||||
Operating environment |
No dust, corrosive gases, or other harmful substances present |
|||||
Ambient operating temperature |
0 to 50°C 32 to 122°F*3 |
|||||
Ambient operating humidity |
20 to 85% (no condensation)*4 |
|||||
Storage ambient temperature |
−20 to +60°C -4 to +140°F (no freezing) |
|||||
Ambient storage humidity |
20 to 85% (no condensation)*4 |
|||||
Weight |
Approx. 1500 g |
Approx. 650 g |
||||
Performance specifications |
Displaypanel |
Display elements |
TFT LCD |
|||
Display color |
16 million colors |
256 grayscale |
||||
Number of dots |
1024 × 600 (W × H dots) |
800 × 480 (W × H dots) |
||||
Active display area |
222.7 × 125.3 (W × H mm) 8.77" × 4.93" |
153.6 × 86.6 (W × H mm) 6.05" × 3.41" |
||||
Data backup |
Screen data |
Flash ROM |
||||
Recording data |
SRAM, Backup: Primary lithium battery (Service life: 5 years or more at 25°C 77°F) |
|||||
Backlightlamp |
System |
White LED (Non-replaceable) |
||||
Service life (normal temperature andhumidity) |
Approx. 50,000 hours |
|||||
Touchswitch |
System |
Analog resistive |
||||
Operating force |
0.98 N or less |
|||||
Life-span |
1 million operations or more |
|||||
Screen data internal memory |
Memory capacity |
128 MB |
||||
Calendar timer |
Accuracy: ±40 seconds per month at 25°C 77°F, Backup: Primary lithium battery (Service life: 5 years or more at 25°C 77°F) |
|||||
*1 Compliant with JIS B3502, IEC 61131-2. Scan times: 10 times in each of X, Y, and Z directions (for 100 min.) |
Main unit VT5-WX
Model |
VT5-WX15 |
VT5-WX12 |
|||
Image |
|
|
|||
General specifications |
Current consumption. |
2.5 A or less |
|||
Power voltage |
24 VDC ±20% |
||||
Vibration resistance |
JIS B3502 |
||||
Structure |
Construction with IP65F or equivalent dust and water drop protection only for the front operating part of the panel embedded type*1 |
||||
Overvoltage category |
I |
||||
Pollution degree |
2 |
||||
Noise resistance |
1500 Vp-p or more, Pulse duration: 1 μs, 50 ns (based on noise simulator) |
||||
Withstand voltage |
1000 VAC for one minute (between power terminal and housing) |
||||
Insulation resistance |
50 MΩ or more (between power terminal and housing, with 500 VDC megohmmeter) |
||||
Operating environment |
No dust, corrosive gases, or other harmful substances present |
||||
Ambient operating temperature |
0 to 50°C 32 to 122°F*2 |
||||
Ambient operating humidity |
20 to 85% RH (no condensation)*3 |
||||
Storage ambient temperature |
−20 to +60°C -4 to +140°F (no freezing) |
||||
Ambient storage humidity |
20 to 85% RH (no condensation) |
||||
Weight |
Approx. 3600 g |
Approx. 2400 g |
|||
Performance specifications |
LCD panel |
Display element |
TFT LCD |
||
Display colors |
16 million colors |
||||
Number of dots |
1024 × 768 (W × H dots) |
||||
Effective display area |
304.1 × 228.1 (W × H mm) 11.97" × 8.98" |
245.7 × 184.3 (W × H mm) 9.67" × 7.26" |
|||
Hardware |
CPU |
Intel Atom E3940 4-core 1.6 GHz |
|||
Internal storage (ROM) |
eMMC 32 GB |
||||
Main memory (RAM) |
8 GB |
||||
Software |
OS |
Windows® 10 IoT Enterprise 2019 LTSC |
|||
Backlightlamp |
System |
White LED (Non-replaceable) |
|||
Backlight |
Service life (normal temperature/humidity) |
Approx. 50,000 hours |
|||
Touchswitch |
System |
Analog resistive |
|||
Touch switch |
Actuating force |
0.98 N or less |
|||
Touchswitch |
Life-span |
1 million operations or more |
|||
Screen data internal memory |
Memory capacity |
256 MB |
|||
Calendar timer |
Accuracy: ±60 seconds per month (at 25°C 77°F) |
||||
*1 When the front USB cover is closed. For details on installation, see the chapter on installation in the user’s manual. |