Touch Panel Display
VT5 series
15" touch panel with Windows® OS VT5-WX15
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VT5-WX15 | |||
General specifications | Current consumption. | 2.5 A or less | ||
Power voltage | 24 VDC ±20% | |||
Vibration resistance | JIS B3502 | |||
Structure | Construction with IP65F or equivalent dust and water drop protection only for the front operating part of the panel embedded type*1 | |||
Overvoltage category | I | |||
Pollution degree | 2 | |||
Noise resistance | 1500 Vp-p or more, Pulse duration: 1 μs, 50 ns (based on noise simulator) | |||
Withstand voltage | 1000 VAC for one minute (between power terminal and housing) | |||
Insulation resistance | 50 MΩ or more (between power terminal and housing, with 500 VDC megohmmeter) | |||
Operating environment | No dust, corrosive gases, or other harmful substances present | |||
Ambient operating temperature | 0 to 50°C 32 to 122°F*2 | |||
Ambient operating humidity | 20 to 85% RH (no condensation)*3 | |||
Storage ambient temperature | −20 to +60°C -4 to +140°F (no freezing) | |||
Ambient storage humidity | 20 to 85% RH (no condensation) | |||
Weight | Approx. 3600 g | |||
Performance specifications | LCD panel | Display element | TFT LCD | |
Display colors | 16 million colors | |||
Number of dots | 1024 × 768 (W × H dots) | |||
Effective display area | 304.1 × 228.1 (W × H mm) 11.97" × 8.98" | |||
Hardware | CPU | Intel Atom E3940 4-core 1.6 GHz | ||
Internal storage (ROM) | eMMC 32 GB | |||
Main memory (RAM) | 8 GB | |||
Software | OS | Windows® 10 IoT Enterprise 2019 LTSC | ||
Backlightlamp | System | White LED (Non-replaceable) | ||
Backlight | Service life (normal temperature/humidity) | Approx. 50,000 hours | ||
Touchswitch | System | Analog resistive | ||
Touch switch | Actuating force | 0.98 N or less | ||
Touchswitch | Life-span | 1 million operations or more | ||
Screen data internal memory | Memory capacity | 256 MB | ||
Calendar timer | Accuracy: ±60 seconds per month (at 25°C 77°F) | |||
*1 When the front USB cover is closed. For details on installation, see the chapter on installation in the user’s manual. |