Handheld DPM Code Reader
SR-G100 series
Specs Handheld DPM Code Reader SR-G100 series
Model |
SR-G100 |
|||
Image |
|
|||
Receiver |
Sensor |
CMOS image sensor |
||
Number of pixels |
900 × 900 pixels (2D code), 1280 × 900 pixels (Barcode) |
|||
Light emitter |
Illumination light source |
High-intensity red LED, High intensity blue LED |
||
Reading |
Supported |
2D code |
QR, MicroQR, DataMatrix (ECC200), GS1 DataMatrix, PDF417, MicroPDF417, GS1 Composite (CC-A/CC-B/CC-C) |
|
Barcode |
CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128, GS1-128, GS1 DataBar, CODE93, JAN/EAN/UPC, Trioptic CODE39, CODE39 Full ASCII, Pharmacode |
|||
Minimum |
2D code |
0.127 mm 0.005" |
||
Barcode |
0.1 mm 0.004" |
|||
Focal distance |
30 mm 1.18" |
|||
Communication |
Wireless communication |
Bluetooth Ver. 2.1 + EDR Class 2 |
||
Wireless communication distance |
Approx. 10 m 32.81' (line-of-sight) |
|||
Setup communication |
USB 2.0 Full Speed |
|||
Rating |
Power consumption |
Approx. 8.5 W |
||
Environmental resistance |
Enclosure rating |
IP54 |
||
Ambient light |
Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux |
|||
Ambient temperature |
0 to +45 °C 32 to 113 °F, When charging: 0 to +40 °C 32 to 104 °F |
|||
Relative humidity |
35 to 95 % RH (No condensation) |
|||
Storage temperature |
-10 to +50 °C 14 to 122 °F |
|||
Storage relative humidity |
35 to 95 % RH (No condensation) |
|||
Operating environment |
No dust or corrosive gases present |
|||
Drop Resistance |
2.0 m 6.56' (multiple drops to concrete), 50 times*1 |
|||
Continuous usage time (Central value) |
Approx. 10 hours (reading count: 10000) |
|||
Charging time |
Approx. 4.5 hours |
|||
Dimensions |
214 × 78.5 × 97.4 mm 8.43" × 3.09" × 3.83" |
|||
Weight |
Approx. 375 g (incl. rechargeable battery pack) |
|||
*1 This is a typical value at room temperature, but not a guaranteed value. |