Handheld DPM Code Reader
SR-G100 series
Communication unit (USB) SR-UB1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-UB1 | |||
Operating System | Microsoft Windows 8 Professional or later 32bit/64bit (Except for Windows RT), Microsoft Windows 7 Professional or later 32bit/64bit | |||
Communication | Wireless communication | Bluetooth Ver. 2.1 + EDR Class 2 | ||
Wireless communication distance | Approx. 10 m 32.81' (line-of-sight) | |||
USB communication | USB 2.0 Full Speed | |||
Interface | USB-COM, USB keyboard | |||
Rating | Current consumption | Approx. 80 mA | ||
Environmental resistance | Ambient temperature | 0 to +45 °C 32 to 113 °F | ||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Storage temperature | -10 to +50 °C 14 to 122 °F | |||
Storage relative humidity | 35 to 95 % RH (No condensation) | |||
Dimensions | 20.6 × 11.2 × 65.4 mm 0.81" × 0.44" × 2.57" | |||
Weight | Approx. 15 g |