Handheld DPM Code Reader
SR-G100 series
Communication unit (Ethernet & RS-232C) SR-LR1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-LR1 | |||
Communication | Wireless communication | Bluetooth Ver. 2.1 + EDR Class 2 | ||
Wireless communication distance | Approx. 10 m 32.81' (line-of-sight) | |||
RS-232C | 9600, 19200, 38400, 57600, 115200 bps | |||
Ethernet | IEEE 802.3, 10BASE-T / 100BASE-TX | |||
Control output | Number of points | 3 | ||
Output format | Photo MOS relay | |||
Maximum rating | 30 VDC, 100 mA | |||
Leakage current when OFF | 0.1 mA or less | |||
Residual voltage when ON | 1 V or less | |||
Environmental resistance | Ambient temperature | 0 to +45 °C 32 to 113 °F | ||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Storage temperature | -10 to +50 °C 14 to 122 °F | |||
Storage relative humidity | 35 to 95 % RH (No condensation) | |||
Rating | Power voltage / current consumption | 24 VDC ±10% / Approx. 120 mA, or use dedicated AC adapter (12 VDC) / Approx. 230 mA | ||
Dimensions | 62 × 125.8 × 40 mm 2.44" × 4.95" × 1.57" | |||
Weight | Approx. 160 g |