Handheld DPM Code Reader
SR-G100 series
4-in-line charging unit SR-CG14
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-CG14*1 | |||
Charging part | Charging time | Approx. 5 hours | ||
Charging confirmation LED | 2-color LED (red: charging, green: charging complete) | |||
Dedicated AC | Rated input | 100 to 240 VAC 50/60Hz | ||
Rated output | 12 VDC Max. 1.5 A | |||
Dimensions | 104 x 43 x 31 mm 4.09" × 1.69" × 1.22" (not including the cable) | |||
Weight | Approx. 125 g | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F (No freezing) | ||
Relative humidity | 20 to 85 % RH (No condensation) | |||
Storage temperature | -20 to +60 °C -4 to 140 °F (No freezing) | |||
Storage relative humidity | 20 to 85 % RH (No condensation) | |||
Dimensions | 162 x 130.1 x 50.1 mm 6.38" × 5.12" × 1.97" (not including the AC adapter) | |||
Weight | Approx. 390 g (not including the AC adapter) | |||
*1 A separate AC cable is required. |