Rugged Industrial Handheld Code Reader
HR-X series
Specs Rugged Industrial Handheld Code Reader HR-X series
Code readers
Model |
HR-X500WB |
HR-X500 |
HR-X300WB |
HR-X300 |
HR-X100WB |
HR-X100 |
HR-X100ESD |
|||
Image |
|
|
|
|
|
|
|
|||
Type |
DPM model |
High Performance model |
Standard model |
|||||||
Wireless/wired |
Wireless |
Wired |
Wireless |
Wired |
Wireless |
Wired |
||||
Receiver |
Number of pixels |
1920×1200 × 2 cameras |
1920×1200 |
|||||||
Sensor |
CMOS image sensor |
|||||||||
Light emitter |
Light source |
White LED |
White LED/Infrared LED |
|||||||
LED risk group |
Risk group 2 (IEC 62471) |
Risk group 1 (IEC 62471) |
||||||||
Aimer light source |
Laser (red), Wavelength: 650 nm; LED (green) |
Laser (red), Wavelength: 650 nm |
LED (green) |
|||||||
Laser class |
Class 1 (IEC 60825-1) |
|||||||||
Distance sensor |
Time-of-flight (TOF) sensor |
|||||||||
Reading specifications |
Supported symbols |
2D codes |
QR, Micro QR, DataMatrix (ECC200), DMRE, GS1 DataMatrix, PDF417, Micro PDF417, GS1 Composite (CC-A, CC-B, CC-C), DotCode, Maxi Code, Aztec Code |
|||||||
Barcodes |
CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128, GS1-128, GS1 DataBar, CODE93, JAN/EAN/UPC, Trioptic CODE39, CODE39 Full ASCII, Pharmacode, Postal (Japan Postal, IMB) |
|||||||||
Minimum resolution |
2D codes |
0.040 mm 0.002" |
0.127 mm 0.005" |
|||||||
Barcodes |
0.070 mm 0.003" |
|||||||||
Reading distance (reference value) |
DataMatrix (Module size: 0.25 mm 0.01") |
10 to 150 mm 0.39" to 5.91" |
40 to 500 mm 1.57" to 19.69" |
40 to 250 mm 1.57" to 9.84" |
||||||
DataMatrix (Module size: 0.50 mm 0.02") |
10 to 250 mm 0.39" to 9.84" |
10 to 600 mm 0.39" to 23.62" |
10 to 400 mm 0.39" to 15.75" |
|||||||
CODE39 (NB: 0.25 mm 0.01") |
10 to 300 mm 0.39" to 11.81" |
|||||||||
CODE39 (NB: 0.50 mm 0.02") |
10 to 500 mm 0.39" to 19.69" |
10 to 800 mm 0.39" to 31.50" |
10 to 550 mm 0.39" to 21.65" |
|||||||
Status display output/buttons |
OLED + Buzzer + Vibration + Function button |
Buzzer + Vibration |
||||||||
Communication |
USB |
Standard |
USB 2.0 Full Speed |
|||||||
Interface |
USB-COM, USB keyboard, RNDIS |
|||||||||
Supported OS |
Windows 11 Pro, Windows 10 Pro 32/64bit |
|||||||||
Bluetooth® |
Standard |
Bluetooth® 5.3 |
— |
Bluetooth® 5.3 |
— |
Bluetooth® 5.3 |
— |
|||
Profile |
SPP/HID |
SPP/HID |
SPP/HID |
|||||||
Supported OS |
Windows 11 Pro, Windows 10 Pro 32/64bit |
|||||||||
Wireless LAN |
IEEE802.11a/n |
— |
IEEE802.11a/n |
— |
IEEE802.11a/n |
— |
||||
Continuous usage time (reference value) |
Approx. 14 hours*1 |
Approx. 15 hours*1 |
Approx. 17 hours*1 |
|||||||
Charging time |
Approx. 10 hours |
Approx. 10 hours |
Approx. 10 hours |
|||||||
Charging method |
Wireless charging |
Wireless charging |
Wireless charging |
|||||||
Dimensions |
231.4 × 102.4 × 74.2 mm 9.11" × 4.03" × 2.92" |
217 × 99.1 × 74 mm 8.54" × 3.90" × 2.91" |
||||||||
Rating |
Power supply voltage |
USB power supply |
4.75 to 5.25 VDC |
— |
4.75 to 5.25 VDC |
|||||
AC adapter |
— |
12 V ±10% |
— |
|||||||
Current consumption |
Max. |
500 mA (USB powered) |
1500 mA |
500 mA (USB powered) |
500 mA |
500 mA (USB powered) |
500 mA |
|||
During standby |
180 mA |
110 mA |
160 mA |
220 mA |
160 mA |
220 mA |
||||
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC 60529) |
||||||||
Ambient temperature |
0 to +45°C 32 to 113°F |
-20 to +45°C -4 to 113°F |
||||||||
Charging temperature |
0 to +40°C 32 to 104°F |
|||||||||
Relative humidity |
Max. 95% RH (no condensation) |
|||||||||
Storage temperature |
-20 to +60°C -4 to 140°F |
|||||||||
Storage relative humidity |
Max. 95% RH (no condensation) |
|||||||||
Oil resistance |
IP67G/ISO 16750-1 |
— |
||||||||
Chemical resistance |
Supports sterilization with alcohol |
|||||||||
Static electricity resistance |
Airborne: ±25 kV; Contact: ±10 kV; Indirect: ±10 kV*2 |
— |
||||||||
Electrostatic charge prevention |
— |
IEC61340-5-1 |
||||||||
Drop resistance |
Concrete, 2.5 m 8.2' *3 |
Concrete, 1.5 m 4.9' *3 |
||||||||
Repeated drops |
30 cm 11.81", 20,000 times*3 |
|||||||||
Material |
PC + TPU |
PC/ABS |
||||||||
Weight |
Approx. 410 g 14.47 oz |
Approx. 440 g 15.53 oz |
Approx. 340 g 12.00 oz |
Approx. 370 g 13.06 oz |
Approx. 330 g 11.65 oz |
Approx. 360 g 12.71 oz |
Approx. 330 g 11.65 oz |
|||
*1 One reading every 20 seconds. |
Cradle
Model |
HR-UC2 |
|||
Image |
|
|||
Ratings |
Power voltage |
AC adapter: 12 VDC ±10% |
||
Rating |
Current consumption |
Max. |
1500 mA |
|
During standby |
120 mA |
|||
Environmental resistance |
Enclosure rating |
IP65/IP67 |
||
Ambient temperature |
0 to +40°C 32 to 104°F |
|||
Charging temperature |
||||
Relative humidity |
Max. 95% RH (no condensation) |
|||
Storage temperature |
-20 to +60°C -4 to 140°F |
|||
Storage relative humidity |
Max. 95% RH (no condensation) |
|||
Material |
PC |
|||
Weight |
Approx. 330 g 11.65 oz |
4-slot charging cradle
Model |
HR-CG4 |
|||
Image |
|
|||
Charging part |
Charging time |
Approx. 6.5 hours |
||
Charging confirmation LED |
2-color LED |
|||
Environmental resistance |
Ambient temperature |
0 to +40°C 32 to 104°F |
||
Relative humidity |
20 to 85% RH (no condensation) |
|||
Storage temperature |
-20 to +60°C -4 to 140°F |
|||
Storage relative humidity |
20 to 85% RH (no condensation) |
|||
Material |
PC |
|||
Weight |
Approx. 390 g 13.77 oz |
Rechargeable battery pack
Model |
HR-B2 |
|||
Image |
|
|||
Type |
Lithium-ion rechargeable battery |
|||
Nominal capacity |
3350 mAh |
|||
Dimensions |
20.5 × 22.4 × 70.7 mm 0.81" × 0.88" × 2.78" |
|||
Weight |
Approx. 55 g 1.94 oz |
AC adapter
Model |
OP-88731 |
|||
Image |
|
|||
Rated input |
100 to 240 VAC, 50/60 Hz |
|||
Rated output |
12 VDC, Max. 1.5 A |
|||
Environmental resistance |
Ambient temperature |
-20 to +50°C -4 to 122°F |
||
Storage temperature |
-20 to +70°C -4 to 158°F |
|||
Weight |
Approx. 120 g 4.24 oz |
Network unit
Model |
HR-NU2 |
|||
Image |
|
|||
Communication specifications |
RS-232C |
Supported protocols |
No-protocol, KV STUDIO, MC protocol, SYSWAY |
|
Ethernet |
Supported protocols |
TCP/IP, SNTP, FTP, SFTP, HTTP, HTTPS |
||
Control output |
Number of outputs |
3 |
||
Ratings |
Power voltage |
24 VDC power supply: 24 VDC +25%/-20% |
||
Material |
PC |
|||
Weight |
Approx. 140 g 4.94 oz |
Conversion adapter
Model |
HR-L2 |
HR-L2F |
HR-R2 |
HR-S2 |
|||
Image |
|
|
|
|
|||
Type |
LAN conversion adapter |
LAN conversion adapter (M12X 8pin/M12A 4pin) |
RS-232C conversion adapter |
SR-EC1/PN1 conversion adapter |
|||
Cable length |
0.4 m 1.3' |
— |
0.4 m 1.3' |
||||
Interface |
Ethernet |
RS-232C |
For SR-EC1/PN1 |
||||
Supported protocols |
TCP/IP, SNTP, FTP, SFTP, |
TCP/IP, SNTP, FTP, SFTP, |
No-protocol, KV STUDIO, |
EtherCAT® (SR-EC1) |
|||
Material |
PC |
PBT |
PC |
PBT |