Rugged Industrial Handheld Code Reader
HR-X series
AC adapter OP-88731
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88731 | |||
Rated input | 100 to 240 VAC, 50/60 Hz | |||
Rated output | 12 VDC, Max. 1.5 A | |||
Environmental resistance | Ambient temperature | -20 to +50°C -4 to 122°F | ||
Storage temperature | -20 to +70°C -4 to 158°F | |||
Weight | Approx. 120 g 4.24 oz |