Rugged Industrial Handheld Code Reader
HR-X series
Rugged Industrial Handheld Code Reader HR-X100ESD
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | HR-X100ESD | |||
Type | Standard model | |||
Wireless/wired | Wired | |||
Receiver | Number of pixels | 1920×1200 | ||
Sensor | CMOS image sensor | |||
Light emitter | Light source | White LED/Infrared LED | ||
LED risk group | Risk group 1 (IEC 62471) | |||
Aimer light source | LED (green) | |||
Laser class | Class 1 (IEC 60825-1) | |||
Distance sensor | Time-of-flight (TOF) sensor | |||
Reading specifications | Supported symbols | 2D codes | QR, Micro QR, DataMatrix (ECC200), DMRE, GS1 DataMatrix, PDF417, Micro PDF417, GS1 Composite (CC-A, CC-B, CC-C), DotCode, Maxi Code, Aztec Code | |
Barcodes | CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128, GS1-128, GS1 DataBar, CODE93, JAN/EAN/UPC, Trioptic CODE39, CODE39 Full ASCII, Pharmacode, Postal (Japan Postal, IMB) | |||
Minimum resolution | 2D codes | 0.127 mm 0.005" | ||
Barcodes | 0.070 mm 0.003" | |||
Reading distance (reference value) | DataMatrix (Module size: 0.25 mm 0.01") | 40 to 250 mm 1.57" to 9.84" | ||
DataMatrix (Module size: 0.50 mm 0.02") | 10 to 400 mm 0.39" to 15.75" | |||
CODE39 (NB: 0.25 mm 0.01") | ||||
CODE39 (NB: 0.50 mm 0.02") | 10 to 550 mm 0.39" to 21.65" | |||
Status display output/buttons | Buzzer + Vibration | |||
Communication | USB | Standard | USB 2.0 Full Speed | |
Interface | USB-COM, USB keyboard, RNDIS | |||
Supported OS | Windows 11 Pro, Windows 10 Pro 32/64bit | |||
Bluetooth® | Standard | — | ||
Profile | ||||
Supported OS | Windows 11 Pro, Windows 10 Pro 32/64bit | |||
Wireless LAN | — | |||
Continuous usage time (reference value) | ||||
Charging time | ||||
Charging method | ||||
Dimensions | 217 × 99.1 × 74 mm 8.54" × 3.90" × 2.91" | |||
Rating | Power supply voltage | USB power supply | 4.75 to 5.25 VDC | |
AC adapter | — | |||
Current consumption | Max. | 500 mA | ||
During standby | 220 mA | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC 60529) | ||
Ambient temperature | -20 to +45°C -4 to 113°F | |||
Storage temperature | -20 to +60°C -4 to 140°F | |||
Charging temperature | 0 to +40°C 32 to 104°F | |||
Relative humidity | Max. 95% RH (no condensation) | |||
Storage relative humidity | ||||
Oil resistance | — | |||
Chemical resistance | Supports sterilization with alcohol | |||
Static electricity resistance | — | |||
Electrostatic charge prevention | IEC61340-5-1 | |||
Drop resistance | Concrete, 1.5 m 4.9' *1 | |||
Repeated drops | 30 cm 11.81", 20,000 times*1 | |||
Material | PC/ABS | |||
Weight | Approx. 330 g 11.65 oz | |||
*1 These are test values and are not guaranteed. |