Rugged Industrial Handheld Code Reader
HR-X series
Wireless models Cradle HR-UC2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | HR-UC2 | |||
Ratings | Power voltage | AC adapter: 12 VDC ±10% | ||
Rating | Current consumption | Max. | 1500 mA | |
During standby | 120 mA | |||
Environmental resistance | Enclosure rating | IP65/IP67 | ||
Ambient temperature | 0 to +40°C 32 to 104°F | |||
Charging temperature | ||||
Relative humidity | Max. 95% RH (no condensation) | |||
Storage temperature | -20 to +60°C -4 to 140°F | |||
Storage relative humidity | Max. 95% RH (no condensation) | |||
Material | PC | |||
Weight | Approx. 330 g 11.65 oz |