Rugged Industrial Handheld Code Reader
HR-X series
SR-EC1/PN1 conversion adapter HR-S2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | HR-S2 | |||
Type | SR-EC1/PN1 conversion adapter | |||
Cable length | 0.4 m 1.3' | |||
Interface | For SR-EC1/PN1 | |||
Supported protocols | EtherCAT® (SR-EC1) | |||
Material | PBT |