Rugged Industrial Handheld Code Reader
HR-X series
Network unit HR-NU2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | HR-NU2 | |||
Communication specifications | RS-232C | Supported protocols | No-protocol, KV STUDIO, MC protocol, SYSWAY | |
Ethernet | TCP/IP, SNTP, FTP, SFTP, HTTP, HTTPS | |||
Control output | Number of outputs | 3 | ||
Ratings | Power voltage | 24 VDC power supply: 24 VDC +25%/-20% | ||
Material | PC | |||
Weight | Approx. 140 g 4.94 oz |