Rugged Industrial Handheld Code Reader

HR-X series

Catalogs View Catalog

LAN conversion adapter HR-L2

HR-L2 - LAN conversion adapter

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

HR-L2

Type

LAN conversion adapter

Cable length

0.4 m 1.3'

Interface

Ethernet

Supported protocols

TCP/IP, SNTP, FTP, SFTP,
HTTP, HTTPS, EtherNet/IP™, PROFINET CC-A,
KV STUDIO, MC protocol,
Omron PLC link

Material

PC

Data Sheet (PDF) Other Models