Rugged Industrial Handheld Code Reader
HR-X series
4-slot charging cradle HR-CG4
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | HR-CG4 | |||
Charging part | Charging time | Approx. 6.5 hours | ||
Charging confirmation LED | 2-color LED | |||
Environmental resistance | Ambient temperature | 0 to +40°C 32 to 104°F | ||
Storage temperature | -20 to +60°C -4 to 140°F | |||
Relative humidity | 20 to 85% RH (no condensation) | |||
Storage relative humidity | ||||
Material | PC | |||
Weight | Approx. 390 g 13.77 oz |