Rugged Industrial Handheld Code Reader
HR-X series
Rechargeable battery pack HR-B2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | HR-B2 | |||
Type | Lithium-ion rechargeable battery | |||
Nominal capacity | 3350 mAh | |||
Dimensions | 20.5 × 22.4 × 70.7 mm 0.81" × 0.88" × 2.78" | |||
Weight | Approx. 55 g 1.94 oz |