Specs Handheld Code Reader HR-70 series

Model

HR-70

Image

Receiver

Number of pixels

640 × 480

Emitter

Aimer light source

Red LED

Light source

LED risk group

Exempt group (IEC 62471)

Reading specifications

Supported symbols

2D codes

QR, MicroQR, DataMatrix (ECC200), PDF417, MicroPDF417, GS1 Composite (CC-A/CC-B/CC-C), MaxiCode, AztecCode

Barcodes

CODE39, ITF, 2of5 (Industrial 2of5), NW-7 (Codabar), CODE128, GS1 Databar, CODE93, CODE11, MSI Plessey, JAN/EAN/UPC, Postal (Japan Postal/IMB)

Minimum resolution

2D codes

0.169 mm 0.007"

Barcodes

0.127 mm 0.005"

Dimensions

167 × 88 × 66 mm 6.57" × 3.46" × 2.60"

Ratings

Power voltage

4.75 to 5.25 VDC

Current consumption

Max.: 360 mA
During standby: 100 mA

Environmental resistance

Enclosure rating

IP52

Ambient temperature

0 to 50°C 32 to 122°F

Relative humidity

Max. 95% RH (no condensation)

Storage temperature

-20 to +60°C -4 to +140°F

Storage relative humidity

Max. 95% RH (no condensation)

Drop resistance

Concrete, 2.0 m 6.6' *1

Repeated drops

30 cm 11.81", 20000 times *1

Material

PC + TPU

Weight

Approx. 160 g 5.65 oz

*1 These are test values and are not guaranteed.

Back to top

Model

HR-7C3RC

HR-7C2UN

HR-7C3UC

Image

Type

Curled

Straight

Curled

Cable length

3 m 9.8'

2 m 6.6'

3 m 9.8'

Interface

RS-232C

USB

Material

PUR

Weight

Approx. 150 g

Approx. 80 g

Approx. 120 g

Back to top