Handheld Code Reader
HR-70 series
USB, Curled 3 m HR-7C3UC
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | HR-7C3UC | |||
Type | Curled | |||
Cable length | 3 m 9.8' | |||
Interface | USB | |||
Material | PUR | |||
Weight | Approx. 120 g |