Handheld Code Reader
HR-70 series
RS-232C, Curled 3 m HR-7C3RC
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | HR-7C3RC | |||
Type | Curled | |||
Cable length | 3 m 9.8' | |||
Interface | RS-232C | |||
Material | PUR | |||
Weight | Approx. 150 g |