Handheld Code Reader
HR-70 series
USB, Straight 2 m HR-7C2UN
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | HR-7C2UN | |||
Type | Straight | |||
Cable length | 2 m 6.6' | |||
Interface | USB | |||
Material | PUR | |||
Weight | Approx. 80 g |