Specs Handheld Code Reader HR-100 series

Model

HR-100

HR-101B

Image

Type

Standard

High resolution

Interface

Wired

Wireless

Light source

Red LED

Wireless

Standard

-

Bluetooth version 2.1

Reading
specifications

Supported
symbol

2D

QR, MicroQR, DataMatrix (ECC200) , PDF417, MicroPDF417, GS1 Composite (CC-A/CC-B/CC-C) , MaxiCode, AztecCode

Barcode

CODE39, ITF, 2of5 (Industrial 2of5) , NW-7 (Codabar) , CODE128, GS1-128, GS1 DataBar, CODE93, JAN/EAN/UPC, MSI, Postal, CODE11, 2of5

Minimum
resolution

2D

0.169 mm 0.007"

0.127 mm 0.005"

Barcode

0.127 mm 0.005"

0.076 mm 0.003"

Reading
distance

2D

15 to 180 mm 0.59" to 7.09" (Cell size = 0.254 mm 0.01")

0 to 114 mm 4.49" (Cell size = 0.254 mm 0.01")

Barcode

25 to 115 mm 0.98" to 4.53" (Narrow bar width = 0.127 mm 0.005")

0 to 96 mm 3.78" (Narrow bar width = 0.127 mm 0.005")

Rating

Power voltage

4.0 to 5.5 VDC

-

Current consumption

Reading: 450 mA, Standby: 90 mA

Environmental resistance

Ambient light

Sunlight: 10000 lux, Fluorescent lamp: 2000 lux

Ambient temperature

0 to 50 °C 32 to 122 °F

Relative humidity

5 to 95 % RH (No condensation)

Drop Resistance

1.8 m 5.91' 50 times on concrete

Operating time

-

Approx. 14 hours (when using HR-B1)*1

Dimensions

161 x 86 (head) x 71 mm (head) 6.34" x 3.39" x 2.80"

Weight

Approx. 150 g

Approx. 225 g

*1 Typical example at 1 scan/s

Back to top

Model

HR-1C3UN

HR-1C3UC

HR-1C5UC

HR-1C3RC*1

HR-1C3RB*2

HR-1C3VC*1

Image

Type

Straight

Curled

Cable length

Approx. 3 m 9.84'

Approx. 5 m 16.4'

Approx. 3 m 9.84'

Interface

USB

RS-232C

PS/2 keyboard

Connector

USB (type A)

D-sub 9-pin (female)

Mini-DIN 6-pin

*1 Only for use with HR-100/101 (wired type)
*2 Only for use with HR-100B/101B (wireless type)

Back to top